Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EVB-UPD301A

Part Number: EVB-UPD301A

Summary:

The UPD301A is a stand-alone, small form factor USB Type-C™ Power Delivery (PD) Port Controller designed to adhere to the USB Type-C™ Cable and Connector Specification and USB Power Delivery 3.0 Specification. The UPD301A provides stand-alone operation for source PD applications, enabling cable plug orientation and detection for a USB Type-C receptacle, and implementing baseband

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

8/28/2019
636KB
8/28/2019
1MB
8/28/2019
3MB
8/28/2019
246KB

Product Features

    • Single-chip USB Type-C™ (1) Power Delivery Solution for Stand-alone Source-only Operation
    • Preprogrammed Power Delivery Firmware
    • Supports Standard Power Delivery Power Profiles (15/27/45/60W)
    • USB Power Delivery 3.0 Compliant MAC
    • USB Type-C™ Connector Support with Connection Detection and Control
    • Integrated Analog Discrete Components Reduce Bill of Materials and Design Footprint
    • Easily Supports 2nd Port via UPD350 Add-on
    • Commercial, Industrial, and Automotive Temperature Support

Summary

The UPD301A is a stand-alone, small form factor USB Type-C™ Power Delivery (PD) Port Controller designed to adhere to the USB Type-C™ Cable and Connector Specification and USB Power Delivery 3.0 Specification. The UPD301A provides stand-alone operation for source PD applications, enabling cable plug orientation and detection for a USB Type-C receptacle, and implementing baseband communication with a partner USB Type-C device via the integrated USB Power Delivery 3.0 MAC.

The EVB-UPD301A is a complete, charge-only system implementation. It features all components needed to evaluate full power delivery operation of the device. The EVB supports up to two USB-C ports. The kit comes with a power supply daughter card for the first port. A second power supply card is available separately if the user wishes to operate in two port mode. The power supply interface enables the user to design alternate power supply implementations.

Package Contents

Complete Evaluation Board with devices and supporting circuitry including power supply for single-port operation. Dual port operation can be supported by adding a second power supply, part number EVB-UPD301A-PM-PD-HOT. Supporting documentation includes detailed BOM, Layout files, Schematic, and PCB Fab Drawings.