We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-LAN7431-EDS

EDS (ETHERNET DEVELOPMENT SYSTEM) PCIE NETWORKING ADAPTER

Overview

EVB-LAN7431-EDS is member of the Microchip EDS family of boards and provides an RGMII or MII interface from a PCIe abstracted host.

EVB-LAN7431-EDS answers our customers requests towards a unified networking development platform. Together with other boards in this series the user can evaluate all aspects of an Ethernet sub system.
Design files including schematics, Gerbers, Bill of Material and the Altium project are all available as a known working starting point for our customers to develop from.

  • Single-chip, PCIe 3.1 @ 2.5GT/s to RGMII or MII Networking Controller
  • PCIe Low Power Sub States LPSS L1.1 (snooze) & L1.2 (off)
  • Compatible with other boards in the Microchip EDS series
  • IEEE 1588-2008 Programmable Time Compare output (Eg: 1PPS) via optional SMA connector
  • IEEE 1588-2008 Capture input via optional SMA connector
  • JTAG via integrated 1149.1 compliant TAP
  • Footprint for 802.3 defined MII connector
  • Accessible GPIO

Host with a standard PCIe edge connector of at least one lane

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-LAN7431-EDS Board Gerber Files Gerbers Download
EVB-LAN7431-EDS Board Schematics, PDF Schematics Download
EVB-LAN7431-EDS Board BOM BOM Download
EVB-LAN7431 Evaluation Board User's Guide User Guide Download
EVB-LAN7431 Altium Design Files Board Design Files Download
lan743x-windows-command-line-utility Software Library Web Link
lan743x-windows-onecore-device-drivers Software Library Web Link

Live Chat

Need Help?

Privacy Policy