We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV33X03A

USB7252C 4-PORT TYPE-C GEN2 SMARTHUB EVB


  • USB7252C in a 100-pin QFN RoHS-compliant package
  • USB 3.2-compliant (Gen2 operation)
  • USB 2.0-compliant (HS, FS, and LS operation)
  • USB Gen2 Type-B upstream port
  • Four downstream USB ports: Three Gen2 downstream ports including two supporting USB Type-C and one USB 2.0-only downstream port
  • All downstream ports support individual port power and overcurrent sense
  • All downstream ports can be enabled for battery charging with the battery charging select shunts J10 and J14. (BC1.2 or SE1, 2.1A maximum per port)
  • Onboard SPI Flash for external downloadable firmware
  • Operates from a single-voltage (+12.0V, regulated) external power supply
  • Onboard 25 MHz crystal or oscillator input
  • Single onboard +5.2V/15A. +3.3V/0.5A, +1.2V/2A regulators
  • Port Power, SPI FLASH active, Reset and regulator output LED indicators
  • Bridge peripheral functions: USB-to-UART (CDC), USB-to-I2S™ Audio Codec, USB-to-I2C

Overview


The EVB-USB7252 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7252C, a 4-port SuperSpeed+ (SS+) USB SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This allows the user to gain an understanding of the product and accelerate the integration of the USB7252C into the user’s design.

The EVB-USB7252 is compliant with the USB 2.0 High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling. The EVB-USB7252 is also compliant with USB 3.2 Gen2 on the upstream port and on 3 of the downstream ports including two USB Type-C™ interfaces. The fourth downstream port only support USB2.0.

The EVB-USB7252 platform also supports battery charging on all six downstream ports (maximum of 10A) at any one time. The EVB-USB7252 supports FlexConnect role reversal for any of the six downstream ports with the upstream port.

The EVB-USB7252 has four configurations for operation through internal default settings and supports custom configurations either via I2C or through the external 16-Mbit SPI Flash device. The EVB-USB7252C demonstrates driver compatibility with Microsoft® Windows® 10, Windows 8.x, Windows 7, Windows XP, Mac OS® X 10.4+, and Linux® hub drivers.

Package Contents
  • EVB-USB7252 Evaluation Board
  • Type-A to Type-uB USB cable

Documentation


Title
Document Id
EVB-USB7252 Evaluation Kit User's Guide Download 1e6b63ef-eb6b-4bf7-93ec-2c981efd1c5b
EVB-USB7252 BOM Download 9bf13874-f1fd-434c-b720-f24f293e16f7
EVB-USB7252 Schematic, PDF Download bfc0177b-fe7b-4763-a772-41a5d49874a4
EVB-USB7252 Schematics, Altium Download 842fbe11-fc6c-4f42-af66-f7d119797f56
EVB-USB7252 Gerber Files Download 9c825879-6d77-4e86-8d1b-94498dbaffca
USB Brochure Download b398443d-a77c-4ec2-bea0-ccc4a2106723

Silicon Products

Product
Title
Product
Title
USB7252C 4-Port SS+ / SS / HS USB Type-C Gen2 SmartHub USB7252C 4-Port SS+ / SS / HS USB Type-C Gen2 SmartHub