We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV19W62A

HV2918 ANALOG SWITCH EVALUATION BOARD


The HV2918 Analog Switch Evaluation Board features are:

  •  One HV2918 32-Channel HV Analog Switches without HV Supplies
  •  Designed to work with Microchip HV MUX Controller Board
  • Two 2:1 MUX with built-in MD1822 + TC6320 pulsers
  • 5 MHz 3 level voltage pulse waveform outputs
  • On-board 330 pF//2.5 kΩ dummy load
  • Mode selection and Switch ON/OFF control through PC GUI and controller board
  •  Pulser ON/OFF and time domain control through PC GUI and controller board

Overview


The HV2918 Analog Switch Evaluation Board can control the HV2918 operation and built-in pulsers that are connected to two 2:1 MUX switches for demonstration.
Package Contents

The HV2918 Evalualtion Board kit includes:

  • Information Sheet
  • HV2918 Analog Switch Evaluation Board (EV19W62A)
System Requirements
Windows-7 Operating System

Documentation


Title
Document Id
HV2918 Analog Switch Evaluation Board BOM Download 13670c7a-b960-4c33-8dcb-041f8e513800
HV2918 Analog Switch Evaluation Board Schematic Download feeddb8d-e927-4191-bea8-a00e17716162
HV2918 Analog Switch Evaluation Board User's Guide Download 3932294e-85d9-4404-92cc-39c4bb9fbc8a

Software


Title
Date
HV MUX Controller Board GUI Installer Download 14 Dec 2017
HV MUX Controller FPGA Code Download 14 Dec 2017