This evaluation board provides designers with the environment needed for evaluating the performance and implementation of PD applications based on the PD70201 device. The board uses a single PD device, PD70201ILQ, to support the detection, class, and power supplying phases on the 2/4 pairs of the Cat5 cable. The PD70201ILQ supports a standard IEEE 802.3at Type 2 interface.
To view this video, please click manage cookies below and accept functional cookies.