We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DV164132

F1 EVALUATION KIT

User Guide: Download User Guides

Overview

The F1 Evaluation Platform is a simple development tool for Enhanced Mid-range PIC microcontrollers (PIC12F1xxx/PIC16F1xxx) and demonstrates the capabilities & low power enhancements of these new PIC microcontrollers. Included with a PICkit3 for quick programming, this kit provides a platform for general purpose development and gives you the ability to develop code for any PIC12F1xxx/PIC16F1xxx microcontroller. Quick & easy development is ensured with the integrated functionality including: prototyping area, LCD control, system current monitoring, temperature sensing, Real-Time-Clock, LED drive, button control, and BLDC motor control.

Newer version development tools are available now. Please consider Curiosity Development Board (DM164137) or Explorer 8 Development Board (DM160228) for new designs


Note: The PICkit 3 In-Circuit Debugger/Programmer is NOT a production programmer. It should be used for development purposes only.

  • 44-pin development board with generous prototyping area
  • Populated with a PIC16LF1937 featuring nanoWatt XLP technology
  • 3 Volt, 40 segment multimeter LCD glass
  • Potentiometer
  • Mechanical button
  • MCP9800 temperature sensor
  • 32kHz low power crystal
  • LEDs
  • Current monitoring connector to measure low power XLP capabilities
  • In Circuit Serial Programming Interface for PICkit3
  • PICkit serial interface
  • Expansion header for the F1 BLDC Motor add-on (other motor add-ons not supported)

Included Demos:
Low Power Demonstration
LCD Demonstration
Brushless DC (BLDC) motor control (requires F1 BLDC motor add-on)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
F1 Demo Code Code Examples Download
F1 LV Evaluation Platform Motor Control Add-ons User's Guide User Guide Download
F1 Schematics Board Design Files Download
F1 LV Evaluation Platform for Enhanced PIC® Microcontrollers User's Guide User Guide Download
F1 Evaluation Platform for Enhanced PIC Microcontrollers User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy