Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
4 DC-DC buck converters capable of delivering 1A each
2 LDOs with 300mA current capability
I2C programable output voltages
4 operating modes: Active, Low Power, Hibernate and High Performance Mode.
MIC2221 USB to I2C bridge that enables direct communication and programming funtionality
The MCP16502 Evaluation Board was developed to evaluate the capabilities of the MCP16502 High Performance Power Management Integrated Circuit (PMIC) designed for SAMA5Dx/SAM9x6 MPUs. The device features 4 DC-DC buck converters capable of delivering 1A each, 2 LDOs with 300mA current capability and I2C programable output voltages and 4 operating modes: Active, Low Power, Hibernate and High Performance Mode
1 x DT100105 - MCP16502 Evaluation Board