Easily incorporate security into designs with the CEC1702 IoT Development Kit, a Microsoft certified Azure IoT Starter Kit with DICE support for fast development. The kit contains the CEC1x02 Development Board including the CEC1702PIM (Part # DM990013). The CEC1x02 Development Board is a new evaluation board that can be used for development, customer evaluation and demos.
One of the
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
Easily incorporate security into designs with the CEC1702 IoT Development Kit, a Microsoft certified Azure IoT Starter Kit with DICE support for fast development. The kit contains the CEC1x02 Development Board including the CEC1702PIM (Part # DM990013). The CEC1x02 Development Board is a new evaluation board that can be used for development, customer evaluation and demos.
One of the key attributes of this board is a Plug in Module (PIM) for the CEC1x02. Initially the PIM for the CEC1702 IoT Development Kit will contain the CEC1702 32-bit ARM® Cortex®-M4 Controller with Integrated Crypto Accelerators. Additional PIM will be developed for future CEC1x02 products, and the CEC1702 IoT Development Kit will be updated as necessary. The board contains two headers compatible with MikroE Clickboards to allow for flexible design requirements.
To connect to the web, the kit will also contain a WiFi 7 Click Board from MikroElektronika. The main component of the WiFi 7 click is the Microchip ATWINC1510-MR210PB IEEE 802.11 b/g/n module, specifically optimized for low-power IoT applications. The click is designed to run on a 3.3V power supply. It communicates with the target microcontroller over SPI interface, with additional functionality provided by the following pins on the mikroBUS™ line: PWM, INT, RST.
The CEC1702 IoT Development Kit also contains the THERMO 5 Click board from MikroElektronika. THERMO 5 click measures temperature in default range of 0°C to 127°C and extended range of -64°C to 191°C with ±1°C accuracy. It carries the Microchip EMC1414 temperature sensor. The click can monitor four temperature channels - three external and one internal.
Additional Required Tools that are NOT included in the Kit: