We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM330017

DIGITAL POWER STARTER KIT

User Guide: Download User Guides

Overview

The MPLAB Starter Kit for Digital Power allows the user to easily explore the capabilities and features of the dsPIC33F GS Digital Power Conversion family. It is a digitally controlled power supply board that consists of one independent DC/DC synchronous Buck converter and one independent DC/DC Boost converter. Each power stage includes a MOSFET controlled 5W resistive load. 

Please see DM330017-2 for a newer version of this board.

  • dsPIC33FJ09GS302 – Low-cost 16-bit digital power conversion DSC
  • One synchronous Buck converter power stage
  • One Boost converter power stage
  • LCD display for voltage, current, temperature and fault conditions
  • On-board In-Circuit Debugger /Programmer via USB
  • On-board programmable resistive loads
  • On-board temperature sensor
  • Compact Design – 4” x 2.5” board
  • Powered via 9V power supply (included)

Please see DM330017-2 for a newer version of this board.

169-dm330017mplabstarter-kit.jpg 1210-dm330017-2.jpg

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Digital Power Starter Kit Design Package - 2 Supporting Collateral Download
Digital Power Starter Kit User's Guide User Guide Download
MPLAB Starter Kit for Digital Power Design Package Supporting Collateral Download
MPLAB Starter Kit for Digital Power User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy