Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM E54 Xplained Pro Evaluation Bundle for FreeRTOS

Part Number: DM320019-BNDL

Summary:

This bundle provides a means for evaluating and developing applications for edge node applications using microcontroller and the wireless module to securely connect to Amazon Web Server.

The Xplained Pro Evaluation Kit is driven by low power SAM E54 MCU with 1 MB Flash with ECC, 256 KB SRAM using Cortex-M4 core running at 120 MHz. It also has built-in security, connectivity features
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    The bundled ready to use kit consits of:
    1. SAM E54 Xplained Pro Development Board (ATSAME54-XPRO)
    2. WiFi Xplained Board extension ATWINC1500-XPRO
    3. I/O1 Xplained Pro Extension Kit ATIO1-XPRO
    4. Crypto Authentication Starter Kit (AT88CKSCKTSOIC-XPRO)

Summary

This bundle provides a means for evaluating and developing applications for edge node applications using microcontroller and the wireless module to securely connect to Amazon Web Server.

The Xplained Pro Evaluation Kit is driven by low power SAM E54 MCU with 1 MB Flash with ECC, 256 KB SRAM using Cortex-M4 core running at 120 MHz. It also has built-in security, connectivity features enabling this device to be used in both automotive and industrial segments.The bundled kit with wired and wireless connectivity options provide a ready to use kit for users developing edge node applications using FreeRTOS and its associated security and connectivity libraries with an easy means to connect to Amazon Web Servers .