We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM240018

PIC24F LCD AND USB CURIOSITY DEVELOPMENT BOARD

Overview

The PIC24F USB and LCD Curiosity Development Board is a cost-effective, fully integrated development platform that facilitates you to explore segmented LCD interfacing and various features of the low power PIC24F MCUs with a USB and an integrated LCD controller. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Code Configurator (MCC), the board includes an integrated programmer/debugger and requires no additional hardware, simplifying your prototyping.
The PIC24F USB and LCD Curiosity Board is the perfect platform to harness the power of PIC24FJ512GU410 low power microcontroller with a USB and an LCD controller. Its layout and external connections offer unparalleled access to the Core Independent Peripherals (CIPs). The on-chip CIPs enable you to integrate various system functions onto a single MCU, simplifying the design and keeping system power consumption and BOM cost low.

Designed to Explore Power Saving Modes

The PIC24F USB and LCD Curiosity Development Board allows you to explore the power saving modes and measure the device current. You can seamlessly drive the segmented LCD glass in power saving modes, enabling you to reduce power consumption. With the new LCD core independent animation feature, you can visualize display animations come to life. even when the MCU is in a power saving mode. The board also facilitates you to explore the VBAT function with a secondary coin cell battery.

Secure Your Internet of Things (IoT)

Easily add security into your IoT designs using the on-chip complementary secure protection features like Flash OTP by ICSP™ Write Inhibit and CodeGuard™ flash protection scheme, and Secure 4 clickboard™ featuring the CryptoAuthentication™ chip – ATECC608A.

Simplify Your Designs and Reduce Development Time

Take full advantage of the integration of MPLAB Code Configurator (MCC) – a graphical configuration tool supporting PIC24F MCUs, MPLAB tool suite and the PIC24F USB and LCD Curiosity development board to go from design concept to prototype in a very short time. Without having to read the device datasheet, get the PIC24FJ512GU410 up and running in no time and visualize it in action displaying your data on the LCD glass supported on the board. The comprehensive development ecosystem significantly reduces your development time.

  • Features PIC24FJ512GU410 low power (XLP) microcontroller with a USB and an integrated segmented LCD controller
  • On-board LCD panel with backlight
  • Full Speed USB interface
  • Integrated programmer/debugger with USB interface and COM port
  • Digital temperature sensor (TC77)
  • Analog potentiometer, multiple user LED’s, RGB LED and switches
  • 32.768 kHz Secondary OSC for RTCC
  • Female headers for access to microcontroller I/O pins
  • Circuit prototyping area
  • Power sources:
    • USB power
    • VBAT emulation circuitry with a secondary coin cell
  • Test points to measure device current consumption
  • Functionality expansion support with two mikroBUS™ interface for clickboards
  • Full compatibility with MPLAB X IDE, XC16 compiler and MPLAB Code Configurator

 

3595-276078-1605709848-i14368-201113-mcu16-dm240018.png 3596-276074-1605709877-i14368-201113-mcu16-dm240018.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC24F LCD and USB Curiosity Development Board Quick Start Guide Supporting Collateral Download
Simplifying 16-bit PIC® Microcontroller Designs Sell Sheet Brochures Download
Curiosity Development Boards Sell Sheet Brochures Download
PIC24F LCD and USB Curiosity LCD and Power Demo. Code Examples Link
PIC24F LCD and USB Curiosity Device Vendor Class Demo Code Examples Link
PIC24F LCD and USB Curiosity RGB LED Color Mixing Demo Code Examples Link
PIC24F LCD and USB Curiosity Out-of-Box Demo Code Examples Link

Live Chat

Need Help?

Privacy Policy