We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM163028

PICDEM LCD

Overview

The PICDEM™ LCD board demonstrates the main features of the new LCD Flash 28-, 40-, 64- and 80-pin PICmicro® devices with power management features. The board is populated with the PIC18F8490 and other devices are supported via a transition socket. A sample LCD glass display is included for custom prototyping. The PICDEM LCD kit provides tutorial firmware, which is included in the preprogrammed devices. The kit is shipped for “Plug & Play” operation.

  • Default device 18F8490
  • Daughter board to support for PIC16F913/914/916/917/946/PIC18F6X90
  • Battery based operation: 2-AAA, 3V Li
  • Standard LCD Glass
  • EEPROM
  • Thermistor
  • MPLAB® ICD 2 interface
  • RS-232
  • Real Time Clock firmware
  • PIC® powered peripherals
  • Potentiometer and Switches

The PICDEM™ LCD board demonstrates the main features of the new LCD Flash 28-, 40-, 64- and 80-pin PICmicro® devices with power management features. The board is populated with the PIC18F8490 and other devices are supported via a transition socket. A sample LCD glass display is included for custom prototyping. The PICDEM LCD kit provides tutorial firmware, which is included in the preprogrammed devices. The kit is shipped for “Plug & Play” operation.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC18F87K90/67K90 Plug-in Module for PICDEM LCD 2 Demo Board Supporting Collateral Download
PIC91x Daughter Board Source Code Software Libraries and Firmware Download
PICDEM LCD Source Code Software Libraries and Firmware Download
PICDEM LCD Demonstration Kit User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy