The MGC3130 Hillstar Development Kit builds a complete MGC3130 reference system for evaluation as well as the design in of 3D gesture input sensing systems.
The MGC3130 Hillstar Development Kit is based on Microchip's award winning GestIC technology and enables true single chip 3D Gesture detection.
The design in is easy  with the help of  the AUREA GUI.
Hillstar Package:
Online resources: www.microchip.com/gesticgettingstarted
For GUI:
Windows 7 / Windows 8