USB Application Board 150c 2P is used to interface via USB a controlling instance for the MOST network, like a single board computer running Linux. OS81119 USB Application Board offers a dual MOST interface and can be used to connect MOST devices in daisy-chain, or to expand existing rings with daisy-chain sub-networks. Controlling instance and USB Application Board together can configure all the other slim board devices in the MOST network.
View More
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
Documents and Software
Overview
Features
Additional Resources
Related Tools
Additional resources data currently not available.
USB Application Board 150c 2P is used to interface via USB a controlling instance for the MOST network, like a single board computer running Linux. OS81119 USB Application Board offers a dual MOST interface and can be used to connect MOST devices in daisy-chain, or to expand existing rings with daisy-chain sub-networks. Controlling instance and USB Application Board together can configure all the other slim board devices in the MOST network.