Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

OptoLyzer Studio Professional compact

Part Number: B10471

Summary:

The OptoLyzer Studio Professional Edition is a comprehensive test tool for automotive devices and systems which integrates all analysis and verification features of the OptoLyzer Studio Foundation. Besides this it includes a test framework as well as a code generator for the addition of custom test/simulation code. The software is compatible with Microsoft Visual Studio® and makes the debugging capabilities and productivity enhancements of Visual Studio available for automotive developments.

Typical main use cases of OptoLyzer Studio Professional:
  • Verification of expected DUT behavior
  • Development of CAN, LIN and MOST device simulations based on generated code
  • Model development without hardware (Virtual Mode)
  • Negative testing
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Additional Resources
Additional Resources

Trace File Formats

  • OLSLOG (OptoLyzer Studio format)
  • BLF (CAN, LIN, Ethernet, FlexRay, import and export)
  • PCAP/PCAPNG (Ethernet, import and export)
  • ASC File (import (CAN, LIN, FlexRay, Ethernet) and export (CAN, Ethernet))
  • IMG (OptoLyzer Suite format for MOST, import and export)
  • K2LLOG (ATS, import and export)
  • CSV export

Security

  • Authentication messages send/receive
  • Analysis (freshness value and MAC)

Supported Hardware

  • OptoLyzer MOCCA Family
    • Time-sync (selection of master, slave, standalone)
    • Trigger output (pulse and signal change with activity)
    • Line In/Out (Audio Streaming over MOST)
    • S/PDIF In/Out (Audio Streaming over MOST)
  • Espresso T1S™
  • INICnet™ 50utp Sniffer
  • Network Adapter (via WinPCAP10)
  • Kvaser Leaf Light v2/Pro HS v2
  • MCHP CAN Bus Analyzer and LIN Serial Analyzer
  • Totalphase Beagle Analyzer USB 480/Analyzer I2C/SPI
  • Kvaser devices
    • Leaf Light v2
    • Leaf Pro HS v2
    • Leaf Professional LIN
    • USBcan Pro 2xHS v2
    • Hybrid Pro 2xCAN/LIN

Documents and Software

Product Features

    Views

    • Trace View/Detail View
      • Data capture of CAN, CAN FD, LIN, FlexRay, MOST, INICnet™ 50utp and Ethernet traffic with a common time base (if supported by HW)
      • Catalog information for selected messages in Detail View
      • Absolute and difference time or relative to a reference
      • Multi-message selection
      • Layout of columns can be configured
      • Column widths can be adjusted
      • Layout can be stored
      • Signals can be used as columns
    • Signal Graph
      • Visualization of signal values over time
      • Multiple axes
    • Activities View
      • Graphical programming capabilities for message injection: Send Message, wait for message, loops, delays
      • HW Transmitter for OptoLyzer MOCCA devices
      • Relay control (Hardware dependent)
      • Switching schedule tables (LIN)
      • Wake up/go to sleep (LIN)
      • MOST Stress
    • Filter View
      • Filter creation with drag and drop as well as text entry
      • Coloring of messages in trace view according to filter conditions
      • Regex for string signals in payload
    • Disassembly View with PDU support
    • Hex and Bit Dump View with signal coloring
    • Tiles View
    • Analysis Framework
      • AVTP Stream Extraction (h.264, MPEG-TS, WAV)
      • RTP Stream Extraction (h.264, WAV)
      • Security Log Data Analyzer
      • MOST Isochronous Stream Extraction
      • MOST Synchronous Stream Extraction
      • MOST HDCP Key Exchange
    • Device Manager

    Bus System Support

    • Ethernet/Internet
      • Decoding of AVB, AVTP, TCP/IP, SOME/IP
      • Activities for UDP and TCP Send/Receive
      • Port/protocol mapping
    • CAN
      • DBC viewer
      • Bitrate/sample point configuration (the latter only with OptoLyzer MOCCA devices)
      • Replay (trace can be changed: timestamp and sequence of messages)
      • Busload indicator
    • LIN
      • Spy, Slave, Master acc. to V2.2A
      • LDF editor
    • FlexRay
      • Message send/receive
      • Capture of cycle start event in trace
    • MOST
      • Node and Timing Master support
      • Synchronous data, MEP, AMS, CMS spy
      • MHP (disassembly and sending)
      • MDP
      • PMP v2
      • Visualization of central registry/MOST Network Explorer
      • Report of allocation changes in allocation table
      • Catalog viewer
      • Virtual MOST (including code generation)
    • INICnet™ 50utp
      • Control, Packet, Ethernet and System Data Spy

    Catalog Formats

    • ARXML (versions 4.0, 4.1, 4.2, 4.3)
    • FIBEX(FlexRay 3.1, SOME/IP 4.1)
    • DBC/LDF
    • MOST Catalog
    • Franca IDL/Deployment File (incl. editor)
    • Mapping of catalog files to channels (allows to use multiple catalog files)

Summary

Version: V1.7.1
Type: Software
The Universal Multi-Bus Network Development Tool