Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

OptoLyzer MOCCA CL

Part Number: B10455

Summary:

The OptoLyzer MOCCA CL is a high-performance automotive bus interface supporting CAN and LIN developments. The tool can be applied in different phases of the automotive system/ECU development cycle, from prototyping and implementation to analysis and verification. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Bus Interfaces:
    • 6 × CAN (4 × CAN High-Speed, 2 × configurable as CAN High-Speed, CAN Low-Speed or Single Wire CAN)
    • 6 × LIN
    • Configurable via the OptoLyzer Studio, Foundation Edition and K2L.Bus API

Summary

Version: V1.0
Type: Hardware
Comprehensive HW Interface for CAN and LIN