Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

OptoLyzer MOCCA compact 50e

Part Number: B10453

Summary:

OptoLyzer MOCCA compact is an automotive bus interface incorporating most of the current automotive buses. The device can be used for application tests, simulation and verification, as well as gateway applications. Connection to the PC is established via high speed USB 2.0. On the PC, a SW solution from K2L, a custom programmed application based on K2L's API K2L.Bus or a third party product can be used. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • 6 LIN interfaces
    • 6 CAN interfaces (4 x CAN High-Speed, 2 x configurable as CAN High-Speed, CAN Low-Speed or Single Wire CAN)
    • MOST50
    • S/PDIF coaxial input and output for audio streaming over MOST®
    • Analog audio input and headphone output for audio streaming over MOST
    • ECL trigger interface
    • FlexRay™
    • Ethernet standard interface with 10/100 Mbit/s for MEP traffic
    • Relay to switch external loads of up to 5 A
    • USB 2.0 port for client PC connection

Summary

Version: V3.1
Type: Hardware
The Multi-Bus User Interface for MOST, FlexRay, CAN and LIN Developments