Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MOST50 ePhy MOST ToGo Evaluation Kit

Part Number: B10442

Summary:

The MOST ToGo system is meant to be an exemplary project with a focus on teaching how to create a networked infotainment system based on MOST technology. As such, the system architecture is kept simple, and the function of each device is kept as simple as possible to aid in learning. The basic MOST ToGo system contains 3 nodes: A simple audio source device (AuxIn), a simple audio sink device (Amp) and a controller device that has a simple user interface (HMI). The HMI is the network master, while the source and sink devices are network slave devices. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features


    All necessary components to implement a MOST50 Network using the MOST50 ePhy Evaluation Board, including the evaluation boards, setup instructions, a user interace and cables.
    • Package Contents
      • 3 Microchip OS81092 ePhy evaluation boards
      • RightTouchâ„¢ HMI with LCD display
      • Microchip USB82514-based 4 Port USB hub
      • Power supply
      • Headphones
      • Cables

Summary


Hardware, Software
MOST50 Example Network using the MOST50 ePhy Evaluation Boards