Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

OS81092 ePhy Evaluation Board

Part Number: B10441

Summary:

A complete MOST50 Network device, utilizing the OS81092 (INIC). An on-board PIC32MX795 External Host Controller (EHC) is available for development of custom application code or use of application code provided by Microchip. An integrated Microchip OS85650/2 (IOC) device provides I/O port expansion for additional application flexibility. The OS81092 ePhy Board also supports power management, controlled by the Microchip MPM85000 Power Manager Device (PwrMgr), a MOST specification compliant power management device. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features


    • Integrated Intelligent Network Interface Controller (INIC)
    • Electrical Physical Layer (ePHY) interface to a MOST50 Network
    • Integrated I/O Companion (IOC), including DTCP coprocessor
    • Integrated PIC32 External Host Controller (EHC)
    • Feature set expansion via Daughter Board and Auxiliary connectors supporting additional application options (e.g. video sourcing/sinking and low frequency signal tunneling)
    • Stereo audio capabilities (via INIC or IOC Streaming Port)
    • MOST specification compliant power management capabilities
    • Automotive Grade Power Supply
    • Package Contents: OS81092 ePhy Evaluation Board

Summary


Hardware, Software
Complete MOST50 Network device utilizing OS81092