One MOST150 E-O Converter device is connected electrically to the MOST network devices outside of the EMC test chamber (this MOST150 E-O Converter is connected to a power supply and automatically charges the rechargeable batteries that are assembled inside) while the other MOST150 E-O Converter is connected electrically to the MOST network DUT inside the chamber. The network is completed when an optical connection is made between the two MOST150 E-O Converters.
With that setup the Full Blown EMC/ESD tests can be performed against the DUT while another device that is not fully EMC robust can be operated outside the EMC test chamber. View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
There are currently no documents or software to display.
The major features of the MOST150 E-O Converter Simplex include:
V1.2.0
Hardware
Comprehensive EMC Testing for MOST Devices