Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATS Runtime MOST150o

Part Number: B10405

Summary:

Automotive Test System MOST150 Runtime Edition is a tool variant to run and execute developed test code and scripts for CAN, MOST150 and LIN applications. The package consists of the OptoLyzer MOCCA compact tester hardware and the Automotive Test System Runtime PC software with the K2L Viewer. The delivery includes power and MOST cables, firmware, drivers and product documentation. A Code Generator and a Debugger is not part of this edition. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

      • Comprehensive Message Tracing With K2L Viewer Application
        • Trace incoming and outgoing messages on CAN and MOST and display their bus status
        • Disassembly of CAN, LIN and MOST messages based on information provided by a specification
        • Set-up and trigger the immediate transmission of messages to the connected automotive field bus
        • Send messages with custom payload settings or structures
        • Analyze MOST control and packet data with integrated Spy functionality
        • Display the MOST central registry
        • Show external and internal FBlocks
        • Route audio data
        • For MOST bus applications: Network Master support

Summary

V1.11.13
Hardware, Software
Improving Testing and Simulation Productivity