Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATS Entry MOST50e

Part Number: B10401

Summary:

The Automotive Test System MOST Entry-Edition is the hardware only version of the interface OptoLyzer MOCCA compact for CAN, MOST and LIN. Included is the tester hardware, power and MOST cables, firmware, drivers and documentation for the hardware and software interface. This variant comes along only with comprehensive software support of the ATS Service and ATS Framework as well as an API description that enables users to connect to their own software solution.

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    Hardware
    • Compact multibus hardware interface
    • Functionality: spy, node and stress
    • Simple firmware update with the K2L Flasher software

Summary

V01.11.13
Software
Improving Testing and Simulation Productivity