We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: B10322

MOST150 REPEATER

Overview

V01.00.00
Hardware
Flexible MOST® Network Extension and Signal Recovery

  • Two MOST150 oPHY (optical physical) layer-compliant interfaces at both main and extension sides
  • Automotive-compliant power supply
  • Low power consumption in sleep mode (< 30 µA)
  • Slave wake-up support at extension side
  • Monitor-out functionality without extra FOT on extension side
  • Status indication
  • Relay-switched lock contact max. 20 V / 1 A short-circuit protected

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MOST150 Repeater - MOST150 Repeater User Guide Download
MOST150 Repeater - MOST150 Repeater Brochures Download

Live Chat

Need Help?

Privacy Policy