Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MediaLB Analyzer

Part Number: B10216

Summary:

The MediaLB Analyzer allows the observation and visualization of MediaLB traffic. It consists of the MediaLB analysis software for the PC and a MediaLB Monitor hardware. The MediaLB Monitor hardware is to be connected to an Active Pod (see related products) that interfaces with the MediaLB bus. Active Pods are available for MediaLB 3-Pin and MediaLB 6-Pin analysis. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Additional Resources

Documents and Software

Product Features


    • MediaLB Analysis Software
      • On and offline visualization of MediaLB RAW data
      • Composition of MediaLB RAW data to INIC Port Messages
      • Disassembly of INIC Port Messages
      • Integrated INIC Port Message syntax trees
      • Predefined and fully-customizable filter and trigger definitions provided
      • Storage of captured MediaLB data
      • Frame highlighting
      • Easy navigation with bookmarks and “go-to” actions
      • MediaLB lock detection
      • MediaLB speed detection
      • MediaLB frame and physical channel counter
      • MediaLB link layer protocol check
    • MediaLB Monitor Hardware
      • Streaming-enabled USB 2.0 Hi-Speed interface
      • MediaLB clock activity, speed and lock detection
      • 256 MByte RAM for data buffering
      • Robust housing

Summary

V02.00.05
Hardware, Software
Comprehensive Analysis for MediaLB Data