Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

REB231ED-EK

Part Number: ATREB231ED-EK

Summary:

This product is no longer available for sale. 

The REB231ED-EK demonstrates the unique performance and rich feature set of the 2.4GHz RF transceiver AT86RF231 combined with the leading edge ATxmega256A3 microcontroller. The REB231ED-EK contains two sets of Radio Extender Board(REB), Controller Base Board (REB-CBB) and RS232 cable to enable PC connectivity.

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Evaluate the outstanding performance of AT86RF231 transceiver

Summary

This product is no longer available for sale. 

The REB231ED-EK demonstrates the unique performance and rich feature set of the 2.4GHz RF transceiver AT86RF231 combined with the leading edge ATxmega256A3 microcontroller. The REB231ED-EK contains two sets of Radio Extender Board(REB), Controller Base Board (REB-CBB) and RS232 cable to enable PC connectivity.

The REB is assembled with an AT86RF231 and two ceramic antennas, demonstrating the unrivaled hardware based Antenna Diversity feature to improve radio link robustness in adverse RF environments. The REB connected to the REB-CBB forms a fully functional, battery powered wireless node.

The kit is supported by BitCloud stack - a ZigBee PRO certified platform - and BitCloud Profile Suite - a certified testing and development solution for public application profiles like ZigBee Smart Energy and Home Automation. The kit is thus an ideal platform for design and prototyping of ZigBee-compliant wireless applications. The REB-CBB boards are also equipped with serial DataFlash, which enables seamless evaluation of over-the-air upgrade functionality provided by BitCloud.