We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATEVK-MXT225TDAT-B

ATEVK-MXT225TDAT-B

Overview

This kit (ATEVK-MXT225TDAT-B) is for the evaluation and development of Microchip maXTouch applications using the ATMXT225TDAT Touchscreen Sensor IC.

The device can be connected through a flexible cable into the sensor (75449). A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/ or bench.

1x 3.5” Touch Panel Assembly (incl Flat Flex 60W/0.5P) (75449)
1x ATMXT225TDAT PCB (80522-B1)
1x ATUSB-HSBB-PCB (80422)
1x ATAUTO-SPI-CABLE (B-2925)
4x Self Adhesive Feet
1x USB Cable

All supported Windows versions.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy