We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATAVRBC100

ATAVRBC100

Overview

This product is no longer available for sale.

A reference design that demonstrates charging and discharging of two batteries/battery packs with a programmable charge voltage up to 40V. It also demonstrates how to design a battery back-up, also known as an uninterruptible power supply, where the charged batteries are used to power the system if the external voltage supply is lost.

A reference design that demonstrates charging and discharging of two batteries/battery packs with a programmable charge voltage up to 40V.

Cannot load image!

Live Chat

Need Help?

Privacy Policy