We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AT89RFD-10

AT89RFD-10


  •  Two type T8
  • 18W lamps operating at universal input voltage of 90-256VA

Overview


This product is no longer available for sale. 

The non-dimmable fluorescent ballast kit uses the AT89EB5114 microcontroller to operate both PFC and lamp inverter control. Complete C code can be updated to implement advanced control and protection algorithms in the micro memory. The kit includes two type T8, 18W lamps operating at universal input voltage of 90-256VA. PFC operates at a high power factor >0.95, and a low harmonic distortion of <10%.

Documentation


Title
Document Id
AT89RFD-10 / EVLB002 Non-Dimmable Fluorescent Ballast Download cca0e9ef-1908-4d03-a608-d6a5dad9b974
Microcontrollers for Fluorescent and High Intensity Discharge Lamp Ballasts Download fc94b376-c5cf-4ad4-8127-2986939fd74e