The Secure Personalization kit allows you to program small batches of CryptoAuthentication devices quickly, easily and cost-efficiently at your facility. The kit decreases the cycle times of prototype, pre-production, and lower-volume production, improving time to market. It is fully compatible with the Crypto Evaluation Studio (ACES) software
View MoreThe Secure Personalization kit allows you to program small batches of CryptoAuthentication devices quickly, easily and cost-efficiently at your facility. The kit decreases the cycle times of prototype, pre-production, and lower-volume production, improving time to market. It is fully compatible with the Crypto Evaluation Studio (ACES) software tool suite.
The kit includes a multi-socketed programmer board that enables secure personalization of up to 10 devices at a time. The board is powered by the ARM and AVR processors and includes a display to provide valuable user feedback. Other kit contents include a USB cable and a multi-voltage power adaptor.