Microchip has developed a Total System Solution (TSS) that demonstrates how to drive and control two different color temperature LED strings via Bluetooth communication.
This reference design combines a buck LED driver (HV9961) with an 8-bit PIC16F15313 Microcontroller . The MCU communicates with the BLE module (RN4871) through UART to create an intelligent LED Lighting Demo Solution.
Live Chat