We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00987

MCP19035 POWER MODULE 8A EVALUATION BOARD


Features:
• Input Voltage range 6V to 16V
• Output Voltage: 0.8 to 5.5V set by external resistor
• 8A continuous output current with the module soldered on motherboard
• 6A continuous output current stand alone
• High Efficiency (up to 95.5%)

Overview


The PM8 module is a compact solution, highly efficient, step-down voltage converter that will convert the input voltage rail (typically 12V) to 5V regulated output voltage. The maximum output current for this step-down converter is 8A. The board demonstrates the capabilities of the MCP19035 600 kHz Synchronous Buck Converter Controller in a typical step-down application. The reference design can be modified to support output voltages from 3.3V to 5V by changing a single resistor.

Package Contents

1 x MCP19035 Power Module 8A Evaluation Board

Documentation


Title
Document Id
MCP19035 Power Module 8A Evaluation Board (ADM00987) Schematic Download 6173d208-a2ce-40a3-8d6c-55448f89b5c4
MCP19035 Power Module 8A Evaluation Board (ADM00987) Gerbers Download e5acb21b-ab6a-450f-8ff8-78a87ba0ea4a
MCP19035 Power Module 8A Evaluation Board (ADM00987) BOM Download 9ffe86a4-f050-43bc-84e6-bb2bfd24cf5a