We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00965

CL88031 230VAC OFFLINE LED LOAD BOARD


Overview


The CL88031 LED Load board is designed to work together with CL88031 LED Driver Board (ADM00963), and consist of 13 series connected LEDs, driven sequentially by 6 TAPS LED Linear Driver, CL88031 from 230VAC mains.

Package Contents

The 230VAC LED Load Board (ADM00965) kit INCLUDES:

* 230VAC LED Load Board (ADM00965)
* LED Load pin fin heat sink
* Thermal double-sides adhesive tape

Documentation


Title
Document Id
ADM00965 - CL88031 230VAC Offline LED Load Board - Gerbers Download cee85327-df95-4415-8e35-5ce7797fbe52
ADM00965 - CL88031 230VAC Offline LED Load Board - Schematic Download f709ce87-d5c2-4fb6-8b3c-453093c13084
ADM00965 - CL88031 230VAC Offline LED Load Board - BOM Download 10f38f25-9015-4001-8d09-4a6813b1e980
CL88031 230 VAC Offline LED Driver Evaluation Board User's Guide Download bc98d528-fce3-4b74-8ad1-857dee81b602