The CL88031 230VAC LED Driver Evaluation Board is a complete 6 tap solution consisting of an LED Driver Board (ADM00963) and an LED Load Board (ADM00965) powered directly from the 230VAC line and based on Microchip Technology's CL88031 Sequential Linear Driver.
The CL88031 LED Driver Evaluation Board (ADM00963) has the following features:
* Input Voltage: 230 Vrms +/-15%, 50/60 Hz
* Typical Output Capability: up to 130mA
* Efficiency: Over 80%
* Max Output Power: 15W (depends on the cooling provided)
1 x CL88031 LED Driver Evaluation Board and cable
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ADM00963 - CL88031 230 VAC Offline LED Driver Evaluation Board - Gerbers | Board Design Files | Download | ||
| ADM00963 - CL88031 230 VAC Offline LED Driver Evaluation Board - Schematic | Board Design Files | Download | ||
| ADM00963 - CL88031 230 VAC Offline LED Driver Evaluation Board - BOM | Board Design Files | Download | ||
| CL88031 230 VAC Offline LED Driver Evaluation Board User's Guide | User Guide | Download |
Live Chat