We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00942

ADM00942 - MIC4802 EVALUATION BOARD


Overview


The MIC4802 is a high efficiency, single channel, White LED (WLED) driver. This constant current linear device is designed to drive a single high power WLED up to 800mA and features a low dropout of 280mV at 800mA (typical). Brightness is controlled through an Ultra Fast PWM™ interface which can operate from 1% to 100% duty cycle.
The MIC4802 is available in an 8-pin Epad SOIC leaded package with a junction temperature range of -40°C to +125°C. The MIC4802 evaluation board is designed for an input voltage no greater than 6V. This evaluation board does not have reverse polarity protection; hence, applying a negative voltage to the VIN terminal may damage the device.

Package Contents

1 x MIC4802 Evaluation Board

Documentation


Title
Document Id
ADM00942 - MIC4802 Evaluation Board - Gerbers Download ffb2f56c-7769-4a70-93ff-19c7106a53c8
ADM00942 - MIC4802 Evaluation Board - Schematic Download 1f453d42-bac8-486b-8603-396c663016a5
ADM00942 - MIC4802 Evaluation Board - BOM Download 55e3ab26-fc27-4cd4-afa5-6d8070c46737
MIC4802 Evaluation Board UG Download a35e858f-950a-49cc-8ae9-64ad24d91273