The MIC3223 is a constant-current boost switching controller specifically designed to power a string of high-power LEDs. The MIC3223 has an input voltage range from 4.5V to 20V and is ideal for a variety of applications. The MIC3223 evaluation board is designed to accommodate for a VIN of 6V to 20V.
The MIC3223 evaluation board is set to operate as a boost converter, which requires the output voltage to be greater than the input voltage. It is important to have the series LED forward voltage drops
be greater than the input voltage because when the converter is off the input is connected to the output through the inductor (L1) and diode (D1). VIN is effectively applied across the LEDs and will turn on if the series sum of their forward voltage drop is not greater than VIN. For 100% dimming duty-cycle, simply pull DIM IN to 5V.
1 x MIC3223 Evaluation Board
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ADM00939 - MIC3223 Evaluation Board - Gerbers | Board Design Files | Download | ||
| ADM00939 - MIC3223 Evaluation Board - Schematic | Board Design Files | Download | ||
| ADM00939 - MIC3223 Evaluation Board - BOM | Board Design Files | Download |
Live Chat