We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00880

MIC23350 3A SYNCH BUCK REGULATOR EVAL BD


Features:
• Input Voltage range 2.4V to 5.5V
• Output Voltage selectable by two Voltage Select pins: 0.6V, 0.8V, 0.9V, 1.0V, 1.2V, 1.5V, 1.8V, 2.5V or 3.3V
• 3A continuous output current
• High Efficiency (up to 95%)
• PG, EN, SW and loop gain measurement test points
• 6A High Side current limit

Overview


The MIC23350 Evaluation Board is developed to evaluate and demonstrate Microchip Technology’s MIC23350 product. The board features the MIC23350 in a typical Buck application supplied from an external source, between 2.4V – 5.5V. Nine output voltage levels can be set via two Voltage Select pins. Test connectors allow probing, while the board can be loaded up to 3A.

Package Contents

1 x MIC23350 3A Synch Buck Regulator Eval Bd

Documentation


Title
Document Id
MIC23350 Evaluation Board User's Guide Download 70e4b602-ecb0-4b57-b1b2-f1ae39128e68
MIC23350 3A Synch Buck Regulator Eval Bd (ADM00880) Schematic Download 1e6e4c2f-8a4e-4e25-878c-f026a7f773b2
MIC23350 3A Synch Buck Regulator Eval Bd (ADM00880) Gerbers Download 02af4c4d-0a87-4c22-8f34-1dd331954df5
MIC23350 3A Synch Buck Regulator Eval Bd (ADM00880) BOM Download 5cefe7ec-cf4e-464d-b403-8021eb28fe92