We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The 230VAC LED Load Board is designed to work together with CL8800 LED Driver Board (ADM00866) and with CL88030 LED Driver Board (ADM00860), and consist of 12 series connected LEDs, driven sequentially by 4 TAPS LED Linear Driver, CL8800 or CL88030 , from 230VAC mains.

The 230VAC LED Load Board (ADM00861) kit INCLUDES:

* 230VAC LED Load Board (ADM00861)
* LED Load pin fin heat sink
* Thermal double-sides adhesive tape

Important Information Sheet

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
CL88030 230 VAC Offline LED Driver Evaluation Board User's Guide User Guide Download
230VAC LED Load Board (ADM00861) Gerber Files Board Design Files Download
230VAC LED Load Board (ADM00861) Schematic Board Design Files Download
230VAC LED Load Board (ADM00861) BOM Board Design Files Download

Live Chat

Need Help?

Privacy Policy