We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00854

MIC33M350 3A STEP DOWN MODULE EVAL BOARD

Overview

ADM00854 are intended to provide a platform allowing customers to easily evaluate the features of the new 3A Power Modules in a buck converter application with adjustable output voltage through pin-strapping using on board jumpers. These boards are ideal for powering core supply voltages and also high power single-cell Li-ion battery powered applications. The evaluation boards also provide a reference for proper choice and layout of components that are critical to switching regulator implementations. ADM00854 were developed to help engineers reduce product design cycle time and have an optimum platform to evaluate the performance of these device. ADM00854 board provide onboard jumpers to easily set the VSEL1 and VSEL2 tristate pins to configure the output voltages requirements.

ADM00854 has the following features:
• 2.4V to 5.5V Input Voltage Range
• 3A (maximum) Continuous Output Current
• Programmable VSEL (Voltage Selection):
- 2 pin combinations
- 0.6V, 0.8V, 0.9V, 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V output voltage
• High Efficiency (up to 95%)
• 2 MHz Switching Frequency
• ±1.5% Output Voltage Accuracy Over Line/Load/Temperature Range
• Supports Safe Start-Up with Pre-Biased Output
• Pull-Down when Disabled (typically 10Ω)
• Less than 10 μA Shutdown Supply Current
• Low Dropout Operation (100% Duty Cycle)
• Ultra-Fast Transient Response
• Latch-Off Thermal Shutdown Protection
• Latch-Off Current Limit Protection
• Power Good Open-Drain Output

1x MIC33M350 3A Step Down Module Eval Board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ADM00854_BOM Board Design Files Download
ADM00854_gerber Board Design Files Download
ADM00854_schematic Board Design Files Download
MIC33M350 Evaluation Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy