We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00853

HV2070 HV ANALOG SWITCH EVALUATION BOARD

Overview

HV2070 Analog Switch Evaluation Board (ADM00853) works with the HV MUX Controller Board (ADM00825) to provide No High-Voltage Bias, L-Switch Architecture, 32-Channel, High-Voltage Analog Switch demonstration including basic switch ON/OFF operation and 2:1 MUX operation with two built-in MD1822 and TC6320 pulser circuits.

  • HV2070 No High-Voltage Bias, 32-Channel, High-Voltage Analog Switch with L-Switch Architecture 
  • Designed to work with Microchip HV MUX Controller Board 
  • Two 2:1 MUX with built-in MD1822 and TC6320 pulsers 
  • 5 MHz, 3-level voltage pulse waveform outputs 
  • On-board 330 pF//2.5 kΩ dummy load per SW8T, SW9T, SW24T, SW25T 
  • Mode selection and ON/OFF switch, controlled through the PC GUI and the HV MUX Controller Board 
  • Pulser ON/OFF and time domain, controlled through the PC GUI and the HV MUX Controller Board

HV2070 Evaluation Board kit includes:

  • Information Sheet
  • HV2070 Evaluation Board (ADM00853)

Windows-7 Operation System

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
HV2070 Analog Switch Evaluation Board User's Guide User Guide Download
HV MUX Controller Board GUI Installer Software Libraries and Firmware Download
HV MUX Controller FPGA Code Software Libraries and Firmware Download
HV2070 Eval Board BOM Board Design Files Download
HV2070 Eval Board Schematic Board Design Files Download
HV2070 Eval Board Gerber files Board Design Files Download

Live Chat

Need Help?

Privacy Policy