We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00810

MIC24046 19V, 5A SYNCHRONOUS BUCK REGULATOR EVALUATION KIT

Overview

The MIC24046 19V, 5A Synchronous Buck Regulator Evaluation Kit is designed to serve the MIC24046 device. For the evaluation of the MIC24046 the VIN supply ranges from 4.5V to 19V and the output voltage is pin programmable from 0.7V to 3.3V at 5A. Additionally, and on-board load transient generator circuit and connections for loop gain measurements are provided.

• Input Voltage Range: 4.5V to 19V
• Output Current: Up to 5A
• Pin-Selectable Output Voltages: 0.7V, 0.8V, 0.9V, 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V
• Pin-Selectable Current Limit
• Pin-Selectable Switching Frequency
• -40°C to +125°C Junction Temperature Range

• 1 x MIC24046 Evaluation Board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC24046 19V, 5A Synchronous Buck Regulator Evaluation Kit (ADM00810) Gerbers Board Design Files Download
MIC24046 19V, 5A Synchronous Buck Regulator Evaluation Kit (ADM00810) BOM Board Design Files Download
MIC24046 19V, 5A Synchronous Buck Regulator Evaluation Kit (ADM00810) Schematics Board Design Files Download
MIC24046 - Pin-Programmable, 4.5V - 19V, 5A Step-Down Converter Data Sheets Download

Live Chat

Need Help?

Privacy Policy