We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00760

MIC7400/1 PROGRAMMING BOARD


- Power options: stand-alone battery powered by one-coin cell (CR2032), USB or external 5V source
- On-board EEPROM(2K) for MIC7400/1’s parameters backup and reprogramming
- 8 modes of operation for extensive functionality
- Power-Good live LED indicators for all 6 outputs
- LCD screen with intuitive text for an easy-to-use experience
- MIC7400/1 device cloning when interfaced with the MIC7400/1 GUI, using the MIC2221 integrated on the MIC7400 and MIC7401 Evaluation Boards.

Overview


MIC7400/1 Programming Board was designed to demonstrate the MIC7400/1 Power Management IC (PMIC) when programmed by a microcontroller, using an easy-to-understand interface. The board offers increased functionality by the addition of an on-board EEPROM and allows copy, store and also reprogram all the registers in the MIC7400/1 devices.

Package Contents
  • MIC7400/1 Programming Board (ADM00760)
  • Important Information Sheet

Documentation


Title
Document Id
I2C Monitor GUI Download d5d2307f-1313-492b-8249-d2b2937b6b11
MIC7401 Data Sheet Download cf2abb70-4cdc-4323-ab32-ce0f7af2f7ec
MIC7400 Data Sheet Download 6d907ed7-887f-4b0e-8e5f-824772c8acf1
MIC7400/MIC7401 Programming Board User's Guide Download 05fcc9d6-eca0-4434-baf4-3a5a51cdcb77
MIC7400/1 Programming Board (ADM00760) BOM Download ca7300ca-8cda-4c7e-99f2-d7971d46471b
MIC7400/1 Programming Board (ADM00760) Schematic Download 840e55d3-2194-4b91-9d96-fbdea17ae8d6
MIC7400/1 Programming Board (ADM00760) Gerbers Download c81ad3b9-43c4-44ac-b2e5-51b6be0089ec