Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC4609 Evaluation Board

Part Number: ADM00749

Status: No Longer Available

Summary:

The MIC4609 motor driver evaluation board demonstrates the capabilities of Microchip’s MIC4609 High Voltage, 3-Phase motor gate driver. The evaluation board contains the MIC4609 3-Phase driver, (6) IGBTs configured as a 3-Phase bridge, an overcurrent protection circuit and current/voltage sensing that can be fed back to an external controller for closed loop control of a motor. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Direct motor connection to the board
    • 6 independent PWM input channels
    • Current sensing on 2 phases
    • Overcurrent protection
    • Phase and bus voltage sensing

Summary

The MIC4609 motor driver evaluation board demonstrates the capabilities of Microchip’s MIC4609 High Voltage, 3-Phase motor gate driver. The evaluation board contains the MIC4609 3-Phase driver, (6) IGBTs configured as a 3-Phase bridge, an overcurrent protection circuit and current/voltage sensing that can be fed back to an external controller for closed loop control of a motor.

Package Contents

  • 1 x MIC4609 Evaluation Board