The EMC1043 Triple Temperature Sensor Evaluation Board is a USB-based platform for evaluating the EMC1043 device. It provides the means to demonstrate the EMC1043 features and to view and modify registers through USB. LED indicators and test points are included to show status information. The 2N3904 diode-connected transistors are installed on the PCB.
Devices Supported: EMC1043
N/A
Live Chat