We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00468

MCP1710 DEMO BOARD

Overview

This product is no longer available for sale.

The MCP1710 Demo Board demonstrates how the MCP1710 device operates over a wide input voltage and load range. Test points are provided for input and output, allowing the demo board to be connected directly to a system. A copper via connected to the EN input can be used to turn the MCP1710 on and off. Turning the device on, (EN > 70% of VIN) will enable the device. When the EN pin is less than 30% of VIN, the device output is turned off.

Devices Supported: MCP1710

  • Output Voltage set to 3.0V
  • 200 mA Output Current
  • EN Input Test Point
  • Input Voltage Range 2.5V to 5.5V
  • Ultra Low Quiescent Current of 20 nA
  • Low-Dropout Voltage: 450 mV Maximum at 200 mA
  • The MCP1710 Demo Board demonstrates how the MCP1710 device operates over a wide input voltage and load range. Test points are provided for input and output, allowing the demo board to be connected directly to a system. A copper via connected to the EN input can be used to turn the MCP1710 on and off. Turning the device on, (EN > 70% of VIN) will enable the device. When the EN pin is less than 30% of VIN, the device output is turned off.

    Devices Supported: MCP1710

    Cannot load image!

    Documentation


    Filter by Document Type
    Search Documentation
    Title
    Document Category
    MCP1710 Demo Board (ADM00468) BOM Board Design Files Download
    MCP1710 Demo Board (ADM00468) Schematics Board Design Files Download
    MCP1710 Demo Board (ADM00468) Gerbers Board Design Files Download
    MCP1710 Demo Board User's Guide User Guide Download

    Live Chat

    Need Help?

    Privacy Policy