The MCP3910 ADC Evaluation Board for 16-Bit MCUs provides the opportunity to evaluate the performance of the MCP3910 dual-channel ADCs in a multiple device, isolated system. It comes with four MCP3910s, three of which are isolated and operate in 2-wire Serial Interface Mode. It also provides a development platform for 16-bit PIC® microcontroller-based applications, using existing 100-pin PIM systems, compatible with the Explorer 16 and other high pin count PIC device demo boards. The system comes with programmed PIC24FJ256GA110 PIM modules that communicate with the PC software for viewing data samples sent from the board.
The MCP3910 ADC Evaluation Board for 16-Bit MCUs uses the Hi-Resolution ADC Utility (formerly the Energy Management Utility) software for evaluation of the MCP3910 via USB connection to the board.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| Energy Management Utility (v1.4.5) | Software Libraries and Firmware | Download | ||
| Hi-Resolution ADC Utility (v1.7.1) | Software Libraries and Firmware | Download | ||
| MCP3910 Evaluation Board (ADM00425) Firmware | Software Libraries and Firmware | Download | ||
| MCP3910 Evaluation Board (ADM00425) Gerbers | Board Design Files | Download | ||
| MCP3910 Evaluation Board (ADM00425) Schematics | Board Design Files | Download | ||
| MCP3910 Evaluation Board (ADM00425) BOM | Board Design Files | Download | ||
| MCP3910 ADC for 16-Bit MCUs User's Guide | User Guide | Download | ||
| MCP3910 Evaluation Board (ADM00425) Design Files | Other Board Design Files | Download | ||
| MCP3910 Evaluation Board (ADM00425) 3D PDF | Other Board Design Files | Download |
Live Chat