The KSZ8863 Daughter Board (AC320004-7) enables Ethernet communication with a variety of Microchip starter kits.
This daughter board is designed specifically to be used with the PIC32 Ethernet Starter Kit II (DM320004-2) or the PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Starter Kit (DM320007).
It can also be used with other Microchip's development
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The features of the KSZ8863 Daughter Board include:
• RMII interface with MDC/MDIO management interface for register configuration
• Fast start-up and link
• Loopback modes for diagnostics
• Integrated 3-Port 10/100 Managed Switch with PHYs
• IEEE 802.1q VLAN Support
• Optional SPI interface
• Compliant with IEEE 802.3u standard
The KSZ8863 Daughter Board (AC320004-7) enables Ethernet communication with a variety of Microchip starter kits.
This daughter board is designed specifically to be used with the PIC32 Ethernet Starter Kit II (DM320004-2) or the PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Starter Kit (DM320007).
It can also be used with other Microchip's development hardware.