This product is no longer available for sale.
The PIC32 Starter Board PIM Adapter is designed to enable the PIC32 Starter Board to work with the Explorer 16 Development Board. This enables users to customize functionality using PICtail™ Plus daughter cards or eliminate the need for external debugging hardware. With the PIC32 Starter Board plugged into the Explorer 16 Development Board, there are 2 options to connect to MPLAB® Integrated Development Environment (IDE):
1. Use the existing PIC32 Starter Board circuitry. Ensure the PIC32 Starter Board USB cable is connected to the PIC32 Starter Board debug port. Also, connect the +9V DC power supply to the Explorer 16 Development Board.
2. Use a third party JTAG debugger connected to the Explorer 16 Development Board JTAG port.
See document below.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| PIC32 to Explorer 16 PIM Adapter | Miscellaneous | Download |
Live Chat