We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC164152-1

MRF24XA PICTAIL/PICTAIL PLUS DAUGHTER BOARD


  • Low-power, 2.4 GHz ISM-Band IEEE 802.15.4™ RF Transceiver with extended proprietary features and RF balun
  • PICtail Plus Connector 30-pin card edge connector for connecting to the 16-bit and 32-bit development boards’ PICtail plus connector
  • PICtail Connector 28-pin right angle connector to connect to the 8-bit development board PICtail connector
  • Power Disconnect/Current Measure Jumpers
  • GPIO Connect/Disconnect Jumpers
  • EUI Node Identity Serial EEPROM
  • Low-power and battery powered

Overview


This product is no longer available for sale.
The MRF24XA PICtail™/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24XA Low-Power, 2.4 GHz, ISM-Band IEEE 802.15.4™ RF Transceiver.

The daughter board can be plugged into multiple Microchip Technology demonstration and development boards.  For example, the daughter board is appropriate for 8-bit microcontroller development using the PIC18 Explorer Board (DM183032) or for 16-bit and 32-bit microcontroller development using the Explorer 16 Development Board (DM240001).

Targeted for ZigBee® and MiWi™ Development Environment wireless protocol applications, the MRF24XA is a perfect solution for low-cost, low-power and battery powered embedded wireless PAN applications.  Supporting software stacks and application notes may be downloaded from the Microchip website at Personal Area Networks Design Center: http://www.microchip.com/pan

Package Contents
  • MRF24XA PICtail/PICtail Plus Daughter Board (AC164152-1)

Documentation


Title
Document Id
MRF24XA Data Sheet Download 01f75d07-3330-4305-aa6f-46f981b4f685
MRF24XA PICtail/PICtail Plus Daughter Board User's Guide Download c572ac22-0812-47d1-b14d-d5dfe2a4df97

Software


Title
Date
MiWi DE for MRF24XA Download 10 Apr 2013