We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC164142

CONSUMER-BAND BPSK 7.2 KBPS POWER-LINE SOFT-MODEM PICTAIL PLUS DAUGHTER BOARD

Overview

The Power-Line Modem (PLM) PICtail™ Plus Daughter Board provides communication over power-lines using a Binary Phase Shift Keying (BPSK) modulation scheme. These boards interface to the popular Explorer 16 Development Board and operate in the CENELEC C consumer frequency band at a carrier frequency of 129.6 kHz. The software modem runs on the dsPIC33F Digital Signal Controller (DSC) and utilizes an Analog Front End (AFE) to interface to the AC power mains.

Each of the communication nodes utilizes a high voltage (HV) adapter cable that connects the Consumer-Band BPSK-Based 7.2 Kbps Power-Line Soft-Modem to the AC mains. The HV adapter cable incorporates the circuitry required to provide the noise-filtering and isolation from the power-line.

  • Operates on 5V and 9V power supply
  • Modulation and demodulation in software
  • Software selectable baud rates: 1200, 2400, 3600, 4800, 5400 and 7200
  • Variable transmit power level setting
  • Compatible with 220V/50 Hz and 110V/60 Hz power-lines, or any AC line ranging from 0-220VAC at 50 or 60Hz

Required development tools:

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail Plus Template Software Libraries and Firmware Download
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail Plus Ping Pong Demo Software Libraries and Firmware Download
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail Plus Sensor Demo Software Libraries and Firmware Download
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail Plus Pipe Demo Software Libraries and Firmware Download
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail Plus Stream Demo Software Libraries and Firmware Download
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail Plus Talk Demo Software Libraries and Firmware Download
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail User's Guide User Guide Download
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail Infosheet Supporting Collateral Download

Live Chat

Need Help?

Privacy Policy