SAM C2x Series Features
SAM C Cortex-M0+ based microcontroller (MCU) series builds on decades of innovation and experience in embedded Flash microcontroller technology. It not only sets a new benchmark for flexibility and ease-of-use but also combines the performance and energy efficiency of an ARM Cortex-M0+ based MCU with an optimized architecture and peripheral set. SMART SAM C devices are truly differentiated 5V microcontrollers that are ideal for home appliances, industrial control and other 5V applications.
This plug-in module comes with a ATSAMC21 32-Bit ARM® Cortex®-M0+ based MCU device. It can be used with the Microchip MCHV-3 [DM330023-3] and MCLV-2 [DM330021-2].
MCLV-2 Low Voltage BLDC Kit - DM330021-2
MCHV-3 High Voltage BLDC Kit - DM330023-3
Field Oriented Control code is available at the attached download package for PMSM type motors to enable customers to get started immediately.
PLEASE NOTE: For use with the MCHV-3 (High Voltage) external programming adapter AC320202 is required to safely connect to a PC.
AC320202 Isolated Debugger Interface
SAM C21 Motor Control Plug In Module